You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. N00219

Switching amplifiers for Namur sensors

N00219

NV0201 230VAC,RL

Switching amplifiers for Namur sensors

N00219

NV0201 230VAC,RL

Article no longer available - archive entry
Alternative articles: N0033A Product comparison: N00219 / N0033A When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Application
Application short-circuit monitoring; Wire monitoring
Electrical data
Operating voltage tolerance [%] -15...10
Operating voltage [V] < 230 AC
Number of channels 2
Outputs
Electrical design relay
Contact rating 5 A, 250 V AC / 100 VA
Switching frequency AC [Hz] 20
Operating conditions
Ambient temperature [°C] -20...60
Protection IP 30
Protection rating terminals IP 20
Tests / approvals
Approval PTB Ex-95.C.2142X
Safety classification
Designation in protection rating intrinsic safety
Voltage [V] < 11
Current [mA] < 26
Power [mW] < 72
[Ex ia] IIC designation [EEx ia] IIC
[Ex ia] IIB designation [EEx ia] IIB
[Ex ib] IIC designation [EEx ib] IIC
[Ex ib] IIB designation [EEx ib] IIB
[Ex ia] IIC inductance 1mH / 2mH / 5mH
[Ex ia] IIB inductance 1mH / 2mH / 5mH
[Ex ib] IIC inductance 46mH
[Ex ib] IIB inductance 170mH
[Ex ia] IIC capacitance 567nF / 581nF / 483nF
[Ex ia] IIB capacitance 2.5µF / 2.2µF / 1.8µF
[Ex ib] IIC capacitance 2.5µF
[Ex ib] IIB capacitance 15µF
Mechanical data
Housing housing for DIN rail mounting
Dimensions [mm] 102 x 22 x 107
Displays / operating elements
Display
switching status 2 x LED, yellow
operation LED, green
function 2 x LED, red
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection terminals: 15 x ...2.5 mm²