You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. N00109

Switching amplifiers for Namur sensors

N00109

NV0100/230VAC

Switching amplifiers for Namur sensors

N00109

NV0100/230VAC

Article no longer available - archive entry
Alternative articles: N0031A Product comparison: N00109 / N0031A When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Application
Application short-circuit monitoring; Wire monitoring
Electrical data
Operating voltage tolerance [%] -10...10
Operating voltage [V] < 230 AC
Number of channels 1
Outputs
Electrical design relay
Contact rating 4 A, 250 V AC / 500 VA
Switching frequency DC [Hz] 10
Operating conditions
Ambient temperature [°C] -20...60
Protection IP 30
Protection rating terminals IP 20
Tests / approvals
Approval PTB Ex-84/2066X
Safety classification
Designation in protection rating intrinsic safety
Voltage [V] < 13,4
Current [mA] < 18,5
Power [mW] < 62
[Ex ia] IIC designation [EEx ia] IIC
[Ex ia] IIB designation [EEx ib] IIC
[Ex ia] IIC inductance 1mH / 3mH
[Ex ia] IIB inductance 90mH
[Ex ia] IIC capacitance 390nF / 345nF
[Ex ia] IIB capacitance 660nF
Mechanical data
Housing housing for DIN rail mounting
Dimensions [mm] 75 x 55 x 110
Displays / operating elements
Display
switching status LED, red
operation LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection terminals: 16 x ...2.5 mm²