You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. MK5344

C-slot cylinder sensor

MK5344

MKC3020-BPKG/A/0,15M/ZH/AS

C-slot cylinder sensor

MK5344

MKC3020-BPKG/A/0,15M/ZH/AS

  • Exact position detection thanks to very small hysteresis
  • For exact switch point detection on short-stroke cylinders
  • Short housing for installation in short-stroke cylinders and small grippers
  • Self-locking fixture for quick mounting and easy adjustment
  • Easy fit 'drop from the top' into a slot
Article no longer available - archive entry
Alternative articles: MK5330 Product comparison: MK5344 / MK5330 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • eac
Product characteristics
Electrical design PNP
Output function normally open
Dimensions [mm] 17.5 x 2.8 x 7.7
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 10
Protection class III
Reverse polarity protection yes
Max. power-on delay time [ms] 30
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 5000
Short-circuit protection yes
Overload protection yes
Detection zone
Response sensitivity [mT] 2
Travel speed [m/s] > 10
Accuracy / deviations
Hysteresis [mm] 1
Repeatability [mm] < 0.2
Operating conditions
Ambient temperature [°C] -25...85
Protection IP 65; IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD - CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
UL approval
UL Approval no. C008
Mechanical data
Weight [g] 8.8
Mounting non-flush mountable
Cylinder type C-slot cylinders
Dimensions [mm] 17.5 x 2.8 x 7.7
Materials housing: PA; fastening clamp: stainless steel
Tightening torque [Nm] < 0.24
Displays / operating elements
Display
switching status 1 x LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Cable: 0.15 m, PUR
Connection Connector: 1 x M8; coding: A; Locking: snap-fit