You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. MG5001

Magnetic sensor

MG5001

MGA3070-BPKG/US-104-DPS

Magnetic sensor

MG5001

MGA3070-BPKG/US-104-DPS

Article no longer available - archive entry
  • ce
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 70; (referred to magnet M 4.0)
Housing threaded type
Dimensions [mm] M18 x 1 / L = 65
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 10
Reverse polarity protection yes
Max. power-on delay time [ms] 2
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2
Permanent current rating of switching output DC [mA] 300
Switching frequency DC [Hz] 5000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 70; (referred to magnet M 4.0)
Accuracy / deviations
Hysteresis [% of Sr] 1...10
Repeatability [% of Sr] 1
Operating conditions
Ambient temperature [°C] -25...75
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Shock/vibration resistance 30 g (11 ms) / 10-55 Hz (1 mm)
Mechanical data
Housing threaded type
Dimensions [mm] M18 x 1 / L = 65
Thread designation M18 x 1
Materials brass nickel-plated; sensing face: plastics
Displays / operating elements
Display
switching status 4 x LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A