You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. MFT201

Magnetic sensor

MFT201

MFG3060-BPKG/M/V4A/US-104-DPS

Magnetic sensor

MFT201

MFG3060-BPKG/M/V4A/US-104-DPS

Article no longer available - archive entry
  • ce
  • cul
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 60; (referred to magnet M 4.0)
Housing cylindrical
Dimensions [mm] Ø 12 / L = 70
Application
Special feature Gold-plated contacts
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 10
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 5000
Short-circuit protection yes
Overload protection yes
Detection zone
Sensing range [mm] 60; (referred to magnet M 4.0)
Response sensitivity [mT] 1.2
Accuracy / deviations
Hysteresis [% of Sr] 1...10
Operating conditions
Ambient temperature [°C] 0...100
Protection IP 68; IP 69K
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-5 Surge 0,5 kV line to line, Ri: 2 Ohm
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
Mechanical data
Housing cylindrical
Dimensions [mm] Ø 12 / L = 70
Materials housing: stainless steel (316L/1.4404); sensing face: PEEK
Displays / operating elements
Display
switching status 1 x LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated