You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. LI2041

Sensor for point level detection

LI2041

LI0132--K-00KNPKG/US

Sensor for point level detection

LI2041

LI0132--K-00KNPKG/US

Article no longer available - archive entry
Alternative articles: LI2141 Product comparison: LI2041 / LI2141 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Number of inputs and outputs Number of digital outputs: 1
Probe length L [mm] 132
Application
Special feature Gold-plated contacts
Media coolants; oils
Cannot be used for acids; alkali
Medium temperature [°C] 0...65; (for water and hydrous media: 0...35 °C)
Tank pressure [bar] 0.5; (when mounting with mounting accessories: E43001 - E43007, E43019)
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 13; (24 V)
Protection class II
Reverse polarity protection yes
Measuring principle capacitive
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 1
Outputs
Total number of outputs 1
Output signal switching signal
Electrical design PNP
Number of digital outputs 1
Output function normally closed
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 5
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Measuring/setting range
Probe length L [mm] 132
Operating conditions
Ambient temperature [°C] 0...65
Note on ambient temperature
for water and hydrous media: 0...35 °C
Protection IP 67
Tests / approvals
Approval WHG § 19
EMC
EN 61000-4-2 ESD 15 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV coupling clamp
EN 61000-4-6 HF conducted 10 V (500 Ω AC)
Mechanical data
Dimensions [mm] Ø 16
Materials PP; TPE-V
Materials (wetted parts) PP-H
Displays / operating elements
Display
operation 1 x LED, green
switching status 1 x LED, yellow
unsafe zone 1 x LED, red
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated