You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. KW5005

Capacitive sensor

KW5005

KW-3012-FPKG/NI/0,1M/US

Capacitive sensor

KW5005

KW-3012-FPKG/NI/0,1M/US

Article no longer available - archive entry
Alternative articles: KQ6005 Product comparison: KW5005 / KQ6005 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Electrical design PNP
Output function normally open / normally closed; (selectable)
Sensing range [mm] 12; (sensing range programmable)
Housing rectangular
Dimensions [mm] 72 x 36 x 10
Application
Special feature Function check output
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 30; (24 V)
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open / normally closed; (selectable)
Max. voltage drop switching output DC [V] 2.5
Function check output yes
Max. voltage drop of function check output [V] 3.5
Max. current load for function check output [mA] 10
Permanent current rating of switching output DC [mA] 150
Switching frequency DC [Hz] 40
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 12; (sensing range programmable)
Sensing range adjustable yes
Real sensing range Sr [mm] 12 ± 10 %
Accuracy / deviations
Correction factor glass: 0.4 / water: 1 / ceramics: 0.2 / PVC: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -15...15
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing rectangular
Mounting flush mountable
Dimensions [mm] 72 x 36 x 10
Materials PBT; PC
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
function 1 x LED, red
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Cable: 0.1 m, PVC; 4 x 0.14 mm²
Connector: 1 x M12; coding: A