- Products
- KN5123
Capacitive sensor
KN5123
KNQ01NFKFPKG
Capacitive sensor
KN5123
KNQ01NFKFPKG
Article no longer available - archive entry
Alternative articles: KQ6002 Product comparison: KN5123 / KQ6002 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open / normally closed; (selectable) |
Sensing range [mm] | adjustment to the empty and full state possible |
Housing | rectangular |
Dimensions [mm] | 72 x 36 x 10 |
Application
Special feature | Function check output |
---|---|
Installation | detection through non-metallic container wall or on bypass pipes |
Media | liquids with a dielectric constant > 20; aqueous solutions |
Cannot be used for | bulk material; granulates; media with a dielectric constant < 20; oils |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | 30; (24 V) |
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open / normally closed; (selectable) |
Max. voltage drop switching output DC [V] | 2.5 |
Function check output | yes |
Max. voltage drop of function check output [V] | 3.5 |
Max. current load for function check output [mA] | 10 |
Permanent current rating of switching output DC [mA] | 150 |
Switching frequency DC [Hz] | 5 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | adjustment to the empty and full state possible |
---|
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | rectangular |
---|---|
Mounting | non-flush mountable |
Dimensions [mm] | 72 x 36 x 10 |
Materials | PC; PBT |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, PVC; 4 x 0.14 mm² |
---|