You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. KB5082

Capacitive sensor

KB5082

KB-3020-APKG/NI/10M/PH

Capacitive sensor

KB5082

KB-3020-APKG/NI/10M/PH

  • High noise immunity
  • Easy setting of the sensing range via potentiometer
  • Smooth plastic housing to protect against deposits
  • For position detection or level monitoring
Article no longer available - archive entry
  • csa
  • ce
  • ul
Product characteristics
Electrical design PNP
Output function normally closed
Sensing range [mm] 3...20
Housing cylindrical
Dimensions [mm] Ø 34 / L = 81
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 13; (24 V)
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally closed
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 40
Short-circuit proof yes
Overload protection yes
Detection zone
Sensing range [mm] 3...20
Sensing range adjustable yes
Factory setting sensing range [mm] 20
Real sensing range Sr [mm] 20 ± 10 %
Operating distance [mm] 0...16.2
Accuracy / deviations
Correction factor glass: 0.4 / water: 1 / ceramics: 0.2 / PVC: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -15...15
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 65
Increased immunity yes; (increased immunity to conducted radio frequency interference)
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing cylindrical
Mounting non-flush mountable
Dimensions [mm] Ø 34 / L = 81
Materials PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
Mounting clamps: 1
screwdriver: 1
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 10 m, PUR; 3 x 0.5 mm²