You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IX5008

Position sensor for rising stem valves

IX5008

IX-3080-BPKG/3LED/0,3M

Position sensor for rising stem valves

IX5008

IX-3080-BPKG/3LED/0,3M

Article no longer available - archive entry
Alternative articles: IX5010 Product comparison: IX5008 / IX5010 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Electrical design PNP
Output function 3 x normally open
Dimensions [mm] 67.5 x 43 x 110
Application
Application position feedback for linear single and double seat valves; absolute distance measurement; monitoring of the valve seal
Electrical data
Operating voltage [V] 18...36 DC
Current consumption [mA] 42; (24 V)
Protection class III
Reverse polarity protection yes
Max. power-on delay time [ms] 2000
Outputs
Electrical design PNP
Output function 3 x normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Measuring range [mm] 0...80
Max. target speed [m/s] 1
Resolution of valve stroke [mm] 0.2
Target
cylindrical disc
- Ø 24 mm ±0,05 mm
- minimum height 10 mm
- flat surface
- stainless steel to DIN17440, material number 316S12/1.4404.
Software / programming
Parameter setting options 3 switch points to be freely defined within the measuring range
Operating conditions
Ambient temperature [°C] -25...85
Note on ambient temperature
for firmly laid cable
Protection IP 65; IP 67; (only in conjunction with an installation in the valve head that provides sufficient protection against mechanical damage of the sensor)
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV coupling clamp
EN 61000-4-6 HF conducted 3 V
Mechanical data
Dimensions [mm] 67.5 x 43 x 110
Materials PA; TPE; PP
Displays / operating elements
Display
switching status 1 x LED, green open
switching status 1 x LED, yellow seat
switching status 1 x LED, red close
Accessories
Items supplied
mounting clamps: 1
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 0.3 m, PVC