You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IV0004

Inductive sensor

IV0004

IVE2020ZFBOW

Inductive sensor

IV0004

IVE2020ZFBOW

Article no longer available - archive entry
  • ce
Product characteristics
Output function normally open / normally closed; (selectable)
Sensing range [mm] 20
Housing rectangular
Dimensions [mm] 40 x 40 x 118
Electrical data
Frequency AC [Hz] 47...63
Operating voltage [V] 20...250 AC
Protection class II
Reverse polarity protection no
Outputs
Output function normally open / normally closed; (selectable)
Max. voltage drop switching output AC [V] 7
Minimum load current [mA] 10
Max. leakage current [mA] 2.5
Permanent current rating of switching output AC [mA] 500
Switching frequency AC [Hz] 25
Short-circuit protection no
Overload protection no
Detection zone
Sensing range [mm] 20
Real sensing range Sr [mm] 20 ± 10 %
Operating distance [mm] 0...16.2
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...100
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing rectangular
Mounting non-flush mountable
Dimensions [mm] 40 x 40 x 118
Materials PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Electrical connection
Required protection miniature fuse to IEC60127-2 sheet 1; ≤ 2 A; fast acting
Remarks
Remarks
Cable gland (E11270) to be ordered separately
Recommendation: Check the safe functioning of the unit after a short circuit.
Pack quantity 1 pcs.
Electrical connection
Connection terminals: ...2.5 mm²; Cable sheath: Ø 7...13 mm; Cable gland: M20 X 1.5