You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IN5317

Inductive dual sensor for valve actuators

IN5317

IND3004DBPKG/T2

Inductive dual sensor for valve actuators

IN5317

IND3004DBPKG/T2

Article no longer available - archive entry
Alternative articles: IN5334 Product comparison: IN5317 / IN5334 When selecting an alternative article and accessories please note that technical data may differ!
  • csa
  • ce
  • ul
Product characteristics
Electrical design PNP
Sensing range [mm] 4
Housing rectangular
Dimensions [mm] 40 x 26 x 60
Application
Application for actuators using standard ISO 5211 (VDI/VDE ) mounting
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 20; (24 V)
Reverse polarity protection no
Outputs
Electrical design PNP
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 1300
Short-circuit protection no
Overload protection no
Detection zone
Sensing range [mm] 4
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Mechanical data
Housing rectangular
Mounting non-flush mountable
Dimensions [mm] 40 x 26 x 60
Materials PBT; PC
Displays / operating elements
Display
switching status 2 x LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection
Connector: 1 x Rd24