You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IN5274

Inductive sensor

IN5274

IN-3004-BPKG/0,2M/US-100-DPS

Inductive sensor

IN5274

IN-3004-BPKG/0,2M/US-100-DPS

Article no longer available - archive entry
  • ce
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 4
Housing rectangular
Dimensions [mm] 40 x 12 x 26
Electrical data
Operating voltage [V] 10...55 DC
Current consumption [mA] 15; (55 V)
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 1300
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 4
Real sensing range Sr [mm] 4 ± 10 %
Operating distance [mm] 0...3.25
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.9 / brass: 0.8 / aluminium: 0.5 / copper: 0.4
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing rectangular
Mounting non-flush mountable
Dimensions [mm] 40 x 12 x 26
Materials PBT
Mounting hole
Tightening torque [Nm] < 0.5
Threaded bush
Tightening torque [Nm] < 1.2; (when brass insert in contact with counterpart)
Displays / operating elements
Display
switching status 1 x LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 0.2 m, PVC; 3 x 0.5 mm²
Connection Connector: 1 x M12