You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IN509A

Inductive dual sensor for valve actuators

IN509A

IND3004DBPKG/US/3D

Inductive dual sensor for valve actuators

IN509A

IND3004DBPKG/US/3D

Article no longer available - archive entry
Alternative articles: IN507A Product comparison: IN509A / IN507A When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • ex
Product characteristics
Electrical design PNP
Output function 2 x normally open
Sensing range [mm] 4
Housing rectangular
Dimensions [mm] 40 x 26 x 47
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 15
Protection class III
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function 2 x normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Short-time current rating of switching output [mA] 100
Switching frequency DC [Hz] 1300
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 4
Real sensing range Sr [mm] 4 ± 10 %
Operating distance [mm] 0...3.2
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -20...60
Protection IP 67
Tests / approvals
ATEX marking II 3D Ex tD A22 IP67 T80°C X Ta: -20...60°C
Note on ATEX marking
only in conjunction with the mounting plate
EMC
EN 60947-5-2
Mechanical data
Weight [g] 0.1
Housing rectangular
Mounting non-flush mountable
Dimensions [mm] 40 x 26 x 47
Materials housing: PBT; cover: PC
Displays / operating elements
Display
switching status 2 x LED, yellow
Accessories
Items supplied
Mounting plate: 1
socket head screws: 2 x M5 x 35
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A