You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IM5095

Inductive sensor

IM5095

IMC3035-BPKG/US-100-DPS

Inductive sensor

IM5095

IMC3035-BPKG/US-100-DPS

Article no longer available - archive entry
Alternative articles: IM5116 or IM5117 Product comparison: IM5095 / IM5116 / IM5117 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • cul
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 35
Housing rectangular
Dimensions [mm] 40 x 40 x 66
Application
Special feature Gold-plated contacts
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 15; (24 V)
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 100
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 35
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.4 / copper: 0.3
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing rectangular
Mounting non-flush mountable
Dimensions [mm] 40 x 40 x 66
Materials housing: PPE; sensing face: PPE; end cap: diecast zinc; clamp: diecast zinc
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Accessories
Items supplied
Mounting bracket: 1
Allen key: 1
Remarks
Remarks
5 positions of the active zone possible
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated