- Products
- IM5094
Inductive sensor
IM5094
IMC4035-CPKG/QUICKON
Inductive sensor
IM5094
IMC4035-CPKG/QUICKON
Article no longer available - archive entry
Product characteristics
Electrical design | PNP |
---|---|
Output function | complementary |
Sensing range [mm] | 35 |
Housing | rectangular |
Dimensions [mm] | 40 x 40 x 83 |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | 20; (24 V) |
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | complementary |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | 100 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 35 |
---|---|
Real sensing range Sr [mm] | 35 ± 10 % |
Operating distance [mm] | 0...28.3 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3 |
---|---|
Hysteresis [% of Sr] | 1...15 |
Switch point drift [% of Sr] | -10...10 |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | rectangular |
---|---|
Mounting | non-flush mountable |
Dimensions [mm] | 40 x 40 x 83 |
Materials | housing: PBT; sensing face: PPE; clamp: diecast zinc |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |