You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IM500A

Inductive sensor

IM500A

IMC4035-CPKG/US/3D

Inductive sensor

IM500A

IMC4035-CPKG/US/3D

Article no longer available - archive entry
Alternative articles: IM511A Product comparison: IM500A / IM511A When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • ex
Product characteristics
Electrical design PNP
Output function complementary
Sensing range [mm] 35
Housing rectangular
Dimensions [mm] 40 x 40 x 66
Application
Special feature Gold-plated contacts
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 20; (24 V)
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function complementary
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 100
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 35
Real sensing range Sr [mm] 35 ± 10 %
Operating distance [mm] 0...28.3
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -20...60
Protection IP 67
Tests / approvals
ATEX marking II 3D Ex tD A22 IP67 T80°C X
EMC
EN 60947-5-2
Mechanical data
Housing rectangular
Mounting non-flush mountable
Dimensions [mm] 40 x 40 x 66
Materials housing: PPE; sensing face: PPE; end cap: PPS; clamp: PPS
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Remarks
Remarks
5 positions of the active zone possible
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated