You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IIS222

Inductive AS-Interface sensor

IIS222

IIK2015-ASI /M/US-104

Inductive AS-Interface sensor

IIS222

IIK2015-ASI /M/US-104

Article no longer available - archive entry
  • ce
  • asib
Product characteristics
Electrical design AS-i
Sensing range [mm] 15
Housing threaded type
Dimensions [mm] M30 x 1.5 / L = 70
Application
Special feature Gold-plated contacts
Application Industrial applications / factory automation
Electrical data
Operating voltage [V] 26.5...31.6 DC
Current consumption [mA] < 35
Protection class III
Reverse polarity protection yes
Outputs
Electrical design AS-i
Switching frequency DC [Hz] 100
Detection zone
Sensing range [mm] 15
Real sensing range Sr [mm] 15 ± 10 %
Operating distance [mm] 0...12.1
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.5 / copper: 0.4
Hysteresis [% of Sr] 1...20
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV / 8 kV
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
EN 55011 emission class B
AS-i classification
AS-i version 3.0
Extended addressing mode yes
AS-i I/O configuration [hex] 0
AS-i ID code [hex] A.E
Assignment of the data bits
Designation switching signal unsafe zone readiness for operation not used
status = 0 target outside the active zone, yellow LED off target within the uncertain zone, red LED flashes unit faulty or distance to medium < 10 %, red LED flashes -
status = 1 target within the active zone, yellow LED on target outside the uncertain zone, red LED off readiness for operation, red LED off default value
Mechanical data
Weight [g] 0.125
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M30 x 1.5 / L = 70
Thread designation M30 x 1.5
Materials threaded sleeve: stainless steel; sensing face: PBT; lock nuts: brass
Displays / operating elements
Display
switching status 1 x LED, yellow
error 1 x LED, red lights AS-i communication
unsafe zone 1 x LED, red flashing sensor coil wire break, sensor coil short circuit
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated