You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IGT242

Inductive sensor

IGT242

IGB3005-APKG/M/V4A/US-104-DPO

Inductive sensor

IGT242

IGB3005-APKG/M/V4A/US-104-DPO

Article no longer available - archive entry
  • ce
  • cul
Product characteristics
Electrical design PNP
Output function normally closed
Sensing range [mm] 5
Housing threaded type
Dimensions [mm] M18 x 1 / L = 46
Application
Special feature Gold-plated contacts
Application Use in wet areas and in the food and beverage industry
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] < 10
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally closed
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 500
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 5
Real sensing range Sr [mm] 5 ± 10 %
Operating distance [mm] 0...4.05
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 1...20
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] 0...100
Protection IP 68; IP 69K
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-5 Surge 0,5 kV line to line, Ri: 2 Ohm
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
Mechanical data
Weight [g] 0.043
Housing threaded type
Mounting flush mountable
Dimensions [mm] M18 x 1 / L = 46
Thread designation M18 x 1
Materials threaded sleeve: stainless steel (316L/1.4404); sensing face: PEEK; lock nuts: stainless steel
Displays / operating elements
Display
switching status 4 x 90° LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated