You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IG5957

Inductive AS-Interface sensor

IG5957

IGA2012-ASI /US-100

Inductive AS-Interface sensor

IG5957

IGA2012-ASI /US-100

Article no longer available - archive entry
Alternative articles: IGC235 Product comparison: IG5957 / IGC235 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • asi
Product characteristics
Electrical design AS-i
Output function normally open / normally closed; (selectable)
Sensing range [mm] 12
Housing threaded type
Dimensions [mm] M18 x 1 / L = 80
Application
Special feature Optical setting aid
Electrical data
Operating voltage [V] 26.5...31.6 DC
Current consumption [mA] < 30
Protection class III
Reverse polarity protection yes
Outputs
Electrical design AS-i
Output function normally open / normally closed; (selectable)
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 12
Real sensing range Sr [mm] 12 ± 10 %
Operating distance [mm] 0...9.7
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.72 / aluminium: 0.42 / copper: 0.4
Hysteresis [% of Sr] 5
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
AS-i classification
AS-i I/O configuration [hex] 1
AS-i ID code [hex] 1
AS-i certificate 21701
Assignment of the data bits
Designation switching signal safe zone readiness for operation not used
Mechanical data
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M18 x 1 / L = 80
Thread designation M18 x 1
Materials brass white bronze coated; PC
Displays / operating elements
Display
switching status 1 x LED, yellow
unsafe zone 1 x LED, red sensor coil wire break, sensor coil short circuit Sr: 0...10 % (< 10 Hz) Sn: 80...115 % (< 10 Hz)
Optical setting aid yes
Accessories
Items supplied
lock nuts: 2
Remarks
Remarks
Assured range: approx. 10...80 % of Sn
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A