You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IG502A

Inductive sensor

IG502A

IGB4010-CPKG/V4A/US/3D

Inductive sensor

IG502A

IGB4010-CPKG/V4A/US/3D

Article no longer available - archive entry
Alternative articles: IG514A Product comparison: IG502A / IG514A When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • ex
Product characteristics
Electrical design PNP
Output function complementary
Sensing range [mm] 10
Housing threaded type
Dimensions [mm] M18 x 1 / L = 45
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] 15; (24 V)
Protection class III
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function complementary
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 300
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 10
Real sensing range Sr [mm] 10 ± 10 %
Operating distance [mm] 0...8.1
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 3...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -20...60
Protection IP 67
Tests / approvals
ATEX marking II 3D Ex tD A22 IP67 T80°C X Ta: -20...60°C
EMC
EN 60947-5-2
Mechanical data
Weight [g] 0.07
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M18 x 1 / L = 45
Thread designation M18 x 1
Materials stainless steel (316Ti/1.4571); sensing face: PBT
Displays / operating elements
Display
switching status 4 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A