You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IG0332

Inductive sensor

IG0332

IGA2008UARKA/SC/SL/LS-300BL

Inductive sensor

IG0332

IGA2008UARKA/SC/SL/LS-300BL

Article no longer available - archive entry
  • ccc
  • ce
  • cul
Product characteristics
Output function normally open
Sensing range [mm] 8
Housing threaded type
Dimensions [mm] M18 x 1
Application
Special feature Magnetic-field immune
Magnetic-field immune yes
Electrical data
Frequency AC [Hz] 47...63
Operating voltage [V] 20...140 AC/DC
Protection class I
Reverse polarity protection no
Outputs
Output function normally open
Max. voltage drop switching output DC [V] 5.5
Max. voltage drop switching output AC [V] 5.5
Minimum load current [mA] 5.5
Max. leakage current [mA] 1.7 (140 V AC/DC)
Permanent current rating of switching output AC [mA] 300
Permanent current rating of switching output DC [mA] 420
Switching frequency AC [Hz] 25
Switching frequency DC [Hz] 500
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 8
Real sensing range Sr [mm] 8 ± 10 %
Operating distance [mm] 0...6.5
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 3...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M18 x 1
Thread designation M18 x 1
Materials brass; sensing face: PC; PTFE coated
Displays / operating elements
Display
switching status 1 x LED, red
operation 1 x LED, green
short circuit 1 x LED, green/red alternately flashing
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x 7/8"; coding: A