You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IFT23A

Inductive sensor

IFT23A

IFB23,5BARKG/M/V4A/US102DRS/3G

Inductive sensor

IFT23A

IFB23,5BARKG/M/V4A/US102DRS/3G

Article no longer available - archive entry
  • ce
  • ex
Product characteristics
Electrical design PNP/NPN
Output function normally open
Sensing range [mm] 3.5
Housing threaded type
Dimensions [mm] M12 x 1 / L = 45
Application
Special feature Gold-plated contacts; Increased sensing range
Application Use in wet areas and in the food and beverage industry
Electrical data
Operating voltage [V] 10...30 DC
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP/NPN
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Minimum load current [mA] 2
Max. leakage current [mA] 0.5
Permanent current rating of switching output DC [mA] 100
Short-time current rating of switching output [mA] 100
Switching frequency DC [Hz] 700
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 3.5
Operating distance [mm] 0...2.84
Increased sensing range yes
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 1...20
Operating conditions
Ambient temperature [°C] 0...60
Protection IP 67
Tests / approvals
ATEX marking II 3G EEx nA II T6 X
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
Mechanical data
Housing threaded type
Mounting flush mountable
Dimensions [mm] M12 x 1 / L = 45
Thread designation M12 x 1
Materials stainless steel (316L/1.4404); sensing face: PEEK
Displays / operating elements
Display
switching status 2 x 180° LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Remarks
Conventional 3-wire pnp sensors can be replaced.
In this case pin 3 (grey in the wiring diagram) is not used.
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated