You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IF0294

Inductive sensor

IF0294

IF-2002-BBOW/3M

Inductive sensor

IF0294

IF-2002-BBOW/3M

  • With AC output for use in AC power mains
  • Two-wire technology
  • With PVC cable
  • Wide AC operating voltage range
  • For a precise position detection on machines
Article no longer available - archive entry
  • ce
  • ccc
Product characteristics
Output function normally closed
Sensing range [mm] 2
Housing threaded type
Dimensions [mm] M12 x 1 / L = 71.5
Electrical data
Frequency AC [Hz] 47...63
Operating voltage [V] 20...250 AC
Protection class II
Reverse polarity protection no
Outputs
Output function normally closed
Max. voltage drop switching output AC [V] 8.5
Minimum load current [mA] 8
Max. leakage current [mA] 2
Permanent current rating of switching output AC [mA] 200; (250 (...50 °C))
Short-time current rating of switching output [mA] 900; (20 ms / 0,5 Hz)
Switching frequency AC [Hz] 25
Short-circuit proof no
Overload protection no
Detection zone
Sensing range [mm] 2
Real sensing range Sr [mm] 2 ± 10 %
Operating distance [mm] 0...1.6
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
MTTF [years] 932
Mechanical data
Housing threaded type
Mounting flush mountable
Dimensions [mm] M12 x 1 / L = 71.5
Thread designation M12 x 1
Materials PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
Electrical connection
Required protection miniature fuse to IEC60127-2 sheet 1; ≤ 2 A; fast acting
Accessories
Items supplied
lock nuts: 2
Remarks
Remarks
Recommendation: Check the safe functioning of the unit after a short circuit.
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 3 m, PVC; 2 x 0.5 mm²