- Products
- IE5163
Inductive sensor
IE5163
IE-3001-ANOG/6M
Inductive sensor
IE5163
IE-3001-ANOG/6M
- Particularly space-saving design
- For use where space is restricted
- Space-saving connection technology
- Very high switching frequency
- Clearly visible indication of the switching status
Article no longer available - archive entry
Product characteristics | |||||
---|---|---|---|---|---|
Electrical design | NPN | ||||
Output function | normally open | ||||
Sensing range [mm] | 1 | ||||
Housing | threaded type | ||||
Dimensions [mm] | M8 x 1 / L = 50 | ||||
Electrical data | |||||
Operating voltage [V] | 10...36 DC | ||||
Current consumption [mA] | 15; (24 V) | ||||
Protection class | III | ||||
Reverse polarity protection | no | ||||
Outputs | |||||
Electrical design | NPN | ||||
Output function | normally open | ||||
Max. voltage drop switching output DC [V] | 1 | ||||
Permanent current rating of switching output DC [mA] | 200 | ||||
Switching frequency DC [Hz] | 1000 | ||||
Short-circuit protection | no | ||||
Overload protection | no | ||||
Detection zone | |||||
Sensing range [mm] | 1 | ||||
Real sensing range Sr [mm] | 1 ± 10 % | ||||
Operating distance [mm] | 0...0.8 | ||||
Accuracy / deviations | |||||
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2 | ||||
Hysteresis [% of Sr] | 1...15 | ||||
Switch point drift [% of Sr] | -10...10 | ||||
Operating conditions | |||||
Ambient temperature [°C] | -25...80 | ||||
Protection | IP 67 | ||||
Tests / approvals | |||||
EMC |
|
||||
MTTF [years] | 2673 | ||||
Mechanical data | |||||
Housing | threaded type | ||||
Mounting | flush mountable | ||||
Dimensions [mm] | M8 x 1 / L = 50 | ||||
Thread designation | M8 x 1 | ||||
Materials | PBT | ||||
Displays / operating elements | |||||
Display |
|
||||
Accessories | |||||
Items supplied |
|
||||
Remarks | |||||
Pack quantity | 1 pcs. | ||||
Electrical connection | |||||
Connection | Cable: 6 m, PVC; 3 x 0.14 mm² | ||||
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — IE5163-00 — 13.01.2017 —
![]() |