You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. ID5034

Inductive sensor

ID5034

ID-3050-BPKG/PPU

Inductive sensor

ID5034

ID-3050-BPKG/PPU

  • Very long sensing range
  • Large active sensor face
  • Easy setting of the sensing range via potentiometer
  • Robust housing for use in harsh industrial environments
Article no longer available - archive entry
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 50
Housing rectangular
Dimensions [mm] 120 x 80 x 30
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 15; (24 V)
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 100
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 50
Sensing range adjustable yes
Factory setting sensing range [mm] 50
Real sensing range Sr [mm] 50 ± 10 %
Operating distance [mm] 0...40.5
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD - CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-5 Surge 0,5 kV line to line, Ri: 2 Ohm
EN 61000-4-6 HF conducted 3 V
EN 55011 class B
MTTF [years] 1390
Mechanical data
Housing rectangular
Mounting non-flush mountable
Dimensions [mm] 120 x 80 x 30
Materials PPE
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
screwdriver: 1
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PUR / PVC; 3 x 0.5 mm²