You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IB5026

Inductive sensor

IB5026

IB-3020GBNOG

Inductive sensor

IB5026

IB-3020GBNOG

Article no longer available - archive entry
Product characteristics
Electrical design NPN
Output function normally closed
Sensing range [mm] 20
Housing cylindrical
Dimensions [mm] Ø 34
Electrical data
Operating voltage [V] 20...72 DC
Current consumption [mA] 8.5; (60 V)
Reverse polarity protection no
Outputs
Electrical design NPN
Output function normally closed
Max. voltage drop switching output DC [V] 1.5
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 30
Short-circuit protection no
Overload protection no
Detection zone
Sensing range [mm] 20
Real sensing range Sr [mm] 20 ± 10 %
Operating distance [mm] 0...16.2
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.85 / brass: 0.54 / aluminium: 0.5 / copper: 0.46
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing cylindrical
Mounting non-flush mountable
Dimensions [mm] Ø 34
Materials PBT
Accessories
Items supplied
Mounting clamps: 1
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 3 x 0.5 mm²