You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. I95011

Pressure-resistant position sensor

I95011

IFG3002-BPKG/US-100-DPS

Pressure-resistant position sensor

I95011

IFG3002-BPKG/US-100-DPS

Article no longer available - archive entry
  • csa
  • ul
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 2
Application
Special feature Magnetic-field immune
Pressure rating [psi] 3000
Magnetic-field immune yes
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] 15
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2
Permanent current rating of switching output DC [mA] 200
Short-time current rating of switching output [mA] 200
Switching frequency DC [Hz] 20
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 2
Real sensing range Sr [mm] 2 ± 10 %
Accuracy / deviations
Correction factor stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3
Hysteresis [% of Sr] 5
Switch point drift [% of Sr] -0.5...0.5
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Mechanical data
Weight [g] 181.44
Mounting flush mountable
Cylinder type pneumatic and hydraulic cylinders
Materials aluminium
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A