You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. G1506S

Safe AS-Interface ClassicLine module

G1506S

Evaluation unit,asi

Safe AS-Interface ClassicLine module

G1506S

Evaluation unit,asi

Article no longer available - archive entry
  • ce
  • asi
  • cul
Electrical data
Operating voltage [V] 26.5...31.6 DC; (limited voltage requirements to UL 508: electrically isolated operating voltage protected by an overcurrent device)
Current consumption [mA] < 250
Inputs
Sensor supply of the inputs AS-i
Power supply [V] 19.2...30; (via flat cable)
Digital inputs protected against short circuits yes
Outputs
Electrical design AS-i
Voltage range DC [V] 15...30; (to EN 50106 (PELV) via FC-E coupling module; via flat cable; limited voltage requirements to UL 508: electrically isolated operating voltage protected by an overcurrent device)
Max. current load per output [mA] 500; (PNP)
Short-circuit proof yes
Electrically separated yes
Operating conditions
Ambient temperature [°C] -25...55
Protection IP 67
Tests / approvals
EMC
EN 50295
AS-i classification
AS-i version 2.1
AS-i addressing IR addressing possible
AS-i profile S-7.B.E
AS-i I/O configuration [hex] 7
AS-i ID code [hex] B.E
AS-i certificate 61801
Mechanical data
Type of mounting AS-i interface to FC/FC-E lower parts
Materials PBT; potting compound: Guronic C400-0
Displays / operating elements
Display
2 x LED, red
2 x LED, green
2 x LED, yellow
Accessories
Items supplied
Protective caps: M12
Remarks
Pack quantity 1 pcs.
Electrical connection
Connector: M12; coding: A