You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Image processing / Identification
  3. RFID
  4. ID tags
  5. E80350

RFID tag

E80350

ID-TAG/D50X3.3/04

RFID tag

E80350

ID-TAG/D50X3.3/04

  • For reliably coding workpiece carriers in routing conveyors
  • High protection rating for the requirements of harsh industrial environments
  • High shock and vibration resistance
  • Easy, quick and secure mounting
  • Very high number of read and write cycles
Article no longer available - archive entry
  • ce
Application
Application RFID coding in production control
Operating temperature (active) [°C] -40...85
Peak temperature (passive) [°C] 140; (duration of test: 1 x 100 h)
Electrical data
Operating frequency [MHz] 865...870
Memory size [bit] 240
Max. read cycles unlimited
Max. write cycles 100000
Operating conditions
Ambient temperature [°C] -20...85
Storage temperature [°C] -40...90
Protection IP 68
Tests / approvals
Shock resistance
DIN IEC 68-2-29 40 g 18 ms
Vibration resistance
DIN IEC 68-2-6 10 g 10...2000 Hz
Mechanical data
Weight [g] 11.6
Dimensions [mm] Ø 50 / L = 3.3
Materials PA 6
Remarks
Remarks
Storage temperature 1 x 1000 h (90 °C), 1 x 100 h (140 °C)
ISO-Standard EPC-Global Class 1 Gen 2
Pack quantity 1 pcs.