You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E70485

AS-Interface flat cable insulation displacement connector

E70485

FC Splitter ASI M12 FCtop

AS-Interface flat cable insulation displacement connector

E70485

FC Splitter ASI M12 FCtop

  • For transition from AS-i flat cable to M12 connector
  • For extending the AS-i network by means of spurs
  • Easy and quick connection due to insulation displacement technology
  • High protection rating for the requirements of harsh industrial environments
Article no longer available - archive entry
Alternative articles: E70585 Product comparison: E70485 / E70585 When selecting an alternative article and accessories please note that technical data may differ!
Outputs
Electrical design AS-i
Operating conditions
Ambient temperature [°C] -25...75
Protection IP 67
Mechanical data
Weight [g] 39.1
Type of mounting keyway bottom left
Dimensions [mm] 40 x 32.5 x 35
Materials PA 6.6-GF25
Tightening torque [Nm] < 1.65
Accessories
Accessories (optional)
flat cable end seal:, E70413
heat-shrink cap:, E70113
Remarks
Remarks
The flat cable should not end in the splitter.
Use a flat cable seal or heat-shrink cap for sealing.
Pack quantity 1 pcs.
Electrical connection
Connection Connector: M12; coding: A