You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E70381

AS-Interface flat cable splitter

E70381

FC SPLITTER

AS-Interface flat cable splitter

E70381

FC SPLITTER

  • Reliable distribution of the AS-i voltage or the external 24 V supply
  • Easy and quick connection due to insulation displacement technology
  • High protection rating for the requirements of harsh industrial environments
Article no longer available - archive entry
Alternative articles: E70581 Product comparison: E70381 / E70581 When selecting an alternative article and accessories please note that technical data may differ!
Outputs
Electrical design AS-i
Operating conditions
Ambient temperature [°C] -25...75
Protection IP 67
Mechanical data
Weight [g] 29
Materials PA 6 reinforced fibre
Tightening torque [Nm] < 1.65
Accessories
Accessories (optional)
flat cable end seal:, E70413
heat-shrink cap:, E70113
Remarks
Remarks
The flat cable should not end in the splitter.
Use a flat cable seal or heat-shrink cap for sealing.
Pack quantity 1 pcs.