You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E70033

Connecting cable with plug

E70033

ASTGH040MSS0005H04

Connecting cable with plug

E70033

ASTGH040MSS0005H04

Article no longer available - archive entry
Alternative articles: EVC077 Product comparison: E70033 / EVC077 When selecting an alternative article and accessories please note that technical data may differ!
Application
Special feature Free from silicone; Halogen-free; Gold-plated contacts
Free from silicone yes
Electrical data
Operating voltage [V] < 250 AC / < 300 DC
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Dimensions [mm] 15 x 15 x 42
Materials TPU
Moulded-body material TPU
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 5 m, PUR, Halogen-free, black, Ø 4.8 mm; 4 x 0.34 mm² (42 x Ø 0.1 mm )
Electrical connection - plug
Connection Connector: 1 x M12, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.5 Nm