You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Accessories for AS-Interface
  4. Tools
  5. E40212

Teach button for flow sensors

E40212

SC TEACH BUTTON OR

Teach button for flow sensors

E40212

SC TEACH BUTTON OR

  • For the switch point setting of flow sensors
  • User-friendly, intuitive operation with pushbuttons
  • Clearly visible optical feedback
  • Connection via the tried and tested M12 connector
Article no longer available - archive entry
  • ce
Application
Design for flow sensors SC with relay output as normally open
Electrical data
Frequency AC [Hz] 47...63
Operating voltage tolerance [%] 15
Operating voltage [V] < 24 AC/DC; (to SELV/PELV)
Operating conditions
Protection IP 40
Mechanical data
Weight [g] 225.5
Materials stainless steel (303/1.4305); PA; PMMA
Remarks
Notes phase-out article
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 0.9 m, PUR