You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E40156

Mounting adapter for flow sensors

E40156

ADAPTER G1-NPT3/4/MS

Mounting adapter for flow sensors

E40156

ADAPTER G1-NPT3/4/MS

  • For the installation of flow sensors in pipes
  • Easy, quick and secure mounting
  • Suitable for ultrasonic sensors and magnetic-inductive sensors
  • Requested sealings supplied with the unit
  • Robust design for use in harsh industrial environments
Article no longer available - archive entry
Alternative articles: E40153 or E40193 Product comparison: E40156 / E40153 / E40193 When selecting an alternative article and accessories please note that technical data may differ!
Application
Design for flow monitors SU8
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Weight [g] 29.5
Materials brass
Sensor connection G 1
Process connection threaded connection 3/4" NPT
Accessories
Items supplied
sealings: 2, Centellen
Remarks
Pack quantity 2 pcs.