- Products
- E40126
Application
Pressure rating [bar] | 300 |
---|
Tests / approvals
Pressure Equipment Directive | A possible classification to PED depends on the application and has to be carried out by the user / operator. |
---|---|
Safety instructions | The compatibility between medium and product material has to be checked in all applications. |
Mechanical data
Dimensions [mm] | M18 x 1 |
---|---|
Thread designation | M18 x 1 |
Materials | titanium (3.7235) |
Sensor connection | M18 x 1,5 internal thread |
Process connection | threaded connection 1/4" NPT |
Insertion depth [mm] | 13.9; (measuring probe SID, SFD, TN) |
Remarks
Pack quantity | 1 pcs. |
---|