- Products
- E40065
Application
Design | for flow monitors M16 x 1.5 (SAM) |
---|
Tests / approvals
Pressure Equipment Directive | A possible classification to PED depends on the application and has to be carried out by the user / operator. |
---|---|
Safety instructions | The compatibility between medium and product material has to be checked in all applications. |
Mechanical data
Dimensions [mm] | M16 |
---|---|
Thread designation | M16 |
Materials | steel (1.0037 / S235JR) |
Remarks
Pack quantity | 1 pcs. |
---|