- Products
- E36030
Application
Pressure rating [bar] | 16 |
---|
Measuring/setting range
Probe length L [mm] | 282 |
---|
Mechanical data
Weight [g] | 0.166 |
---|---|
Materials | stainless steel (316Ti/1.4571) |
Sensor connection | Ø 8 mm |
Process connection | G 1/2 |
Remarks
Pack quantity | 1 pcs. |
---|