You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E33408

process adapter pipe fitting DIN 11864

E33408

ADAPT DIN 11864-1-BS-A/DN40/G1/2

process adapter pipe fitting DIN 11864

E33408

ADAPT DIN 11864-1-BS-A/DN40/G1/2

  • For the installation of process sensors in containers and pipes
  • Easy, quick and secure mounting
  • Particularly suited for use in hygienic applications
  • Stainless steel adapter for the requirements of the food and beverage industry
  • High pressure rating
Article no longer available - archive entry
  • ehedg_t
  • fda
Application
Design for pipes DN 40 (DIN 11866, Reihe A)
Pressure rating [bar] 40
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Standard DIN 11864-BS-A-41x1,5-1.4435-H3
Mechanical data
Weight [g] 399
Materials stainless steel (316L/1.4435)
Sensor connection G 1/2 sealing cone
Process connection Pipe fitting DN40 DIN 11864-1-A-BS
Surface characteristics Ra/Rz of the wetted parts 0.4 / 4
Hygienic equipment class to DIN 11866 H3
Accessories
Items supplied
O-ring:, FKM
Remarks
Pack quantity 1 pcs.