You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E33021

Process adapter Varivent

E33021

ADAP IFM-VARIV D=50(DN25/1)

Process adapter Varivent

E33021

ADAP IFM-VARIV D=50(DN25/1)

  • For the installation of process sensors in containers and pipes
  • Easy, quick and secure mounting
  • Particularly suited for use in hygienic applications
  • Stainless steel adapter for the requirements of the food and beverage industry
  • High pressure rating
Article no longer available - archive entry
Alternative articles: E33721 Product comparison: E33021 / E33721 When selecting an alternative article and accessories please note that technical data may differ!
The alternative article requires the use of a new sensor with Aseptoflex Vario external thread
  • fda
  • ehedg
  • ec19352004
Application
Pressure rating [bar] 25
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Weight [g] 241.8
Materials stainless steel (316L/1.4404)
Sensor connection Aseptoflex
Process connection Varivent Form F, DN25 (1"), Ø 50 mm
Surface characteristics Ra/Rz of the wetted parts 0.4 / 4
Hygienic equipment class to DIN 11866 H4
Remarks
Pack quantity 1 pcs.