- Products
- E30089
Mounting adapter for temperature sensors
E30089
MOUNTIG SET TM
Mounting adapter for temperature sensors
E30089
MOUNTIG SET TM
Article no longer available - archive entry
Application
Installation | for direct connection of temperature sensor to control monitor; (TMx061 / TR) |
---|
Mechanical data
Weight [g] | 0.069 |
---|---|
Type of mounting | for direct connection of temperature sensor to control monitor; (TMx061 / TR) |
Materials | stainless steel (316L/1.4404); stainless steel |
Remarks
Pack quantity | 1 pcs. |
---|