- Products
- E2D100
USB connection cable
E2D100
ADAPTER CABLE M8 RS485-USB
USB connection cable
E2D100
ADAPTER CABLE M8 RS485-USB
Article no longer available - archive entry
Application
Special feature | Halogen-free |
---|
Electrical data
Protection class | III |
---|
Operating conditions
Ambient temperature [°C] | 0...60 |
---|---|
Protection | IP 54 |
Tests / approvals
EMC |
|
---|
Mechanical data
Materials | PUR |
---|---|
Moulded-body material | PUR |
Material nut | brass, nickel-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 2 m, PUR, Halogen-free; 4 x 0.25 mm² |