You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E20980

Fibre optic through-beam sensor

E20980

FE-50-V-V-E2,3

Fibre optic through-beam sensor

E20980

FE-50-V-V-E2,3

Article no longer available - archive entry
Application
Function principle Through-beam sensor
Detection zone
Range with fibre-optic amplifier type OBF
OBF
Range of fibre optics [mm] 110
Operating conditions
Ambient temperature [°C] -58...315
Mechanical data
Version of sensing head straight
Sensing head diameter [mm] 8
Total length [mm] 900
Min. bending radius [mm] 19
Fibre material glass
Fibre head material stainless steel (303/1.4305)
Fibre sheath material stainless steel (303/1.4305)
Remarks
Pack quantity 1 pcs.