- Products
- E20410
Fibre optic diffuse reflection sensor
E20410
FT-00-A-V-E1/0,25M
Fibre optic diffuse reflection sensor
E20410
FT-00-A-V-E1/0,25M
Article no longer available - archive entry
Alternative articles: E20057 Product comparison: E20410 / E20057 When selecting an alternative article and accessories please note that technical data may differ!
Application
Function principle | Diffuse reflection sensor |
---|
Detection zone
Range with fibre optic amplifier type | OKF; OUF |
---|
Range fibre optics [mm] | 8 |
---|
Range fibre optics [mm] | 8 |
---|
Operating conditions
Ambient temperature [°C] | -40...290 |
---|
Mechanical data
Version of sensing head | straight |
---|---|
Sensing head diameter [mm] | 1 |
Sensing head length [mm] | 5 |
Total length [mm] | 250 |
Min. bending radius [mm] | 20 |
Materials | Adapter: ABS |
Fibre material | glass |
Fibre head material | stainless steel (303/1.4305) |
Fibre sheath material | aluminium |
Remarks
Pack quantity | 1 pcs. |
---|