You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E20248

Fibre optic diffuse reflection sensor

E20248

FT-30-A-A-R8/3M

Fibre optic diffuse reflection sensor

E20248

FT-30-A-A-R8/3M

  • For applications in high-temperature areas
  • Aluminium sheathing for use up to 290 °C
  • Angled type for use where space is restricted
  • Resistant to various aggressive chemicals
  • Small bending radius
Article no longer available - archive entry
Application
Function principle Diffuse reflection sensor
Detection zone
Range with fibre optic amplifier type OIF
OIF
Range fibre optics [mm] 45
Operating conditions
Ambient temperature [°C] -40...290
Mechanical data
Weight [g] 240
Version of sensing head angled
Sensing head diameter [mm] 8
Total length [mm] 3000
Min. bending radius [mm] 30; (for fixed installation)
Fibre arrangement
Materials Adapter: PA
Fibre material glass
Fibre head material aluminium
Fibre sheath material aluminium
Accessories
Items supplied
E20353
Remarks
Pack quantity 1 pcs.