Application
Design | for mechanical interfaces to pneumatic actuators or manually-operated valves VDI / VDE 3845, ISO 5211 / DIN 3337 |
---|
Mechanical data
Weight [g] | 61 |
---|---|
Target puck diameter [mm] | 65 |
Hole spacing [mm] | 80 |
Shaft height of valve drive [mm] | 30 |
Number of possible switching flag positions | 8 |
Materials | target puck: PA 6 blue; screws: stainless steel (1.4302) |
Remarks
Pack quantity | 1 pcs. |
---|