You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E12397

Cable grommet

E12397

Cable grommet 8-9 mm 10 pcs

Cable grommet

E12397

Cable grommet 8-9 mm 10 pcs

  • Protection of cables laid through guide frames
  • Ensuring a good strain relief
  • Wide operating temperature range
Article no longer available - archive entry
Application
Design 2-part cable entry with snap-on hook
Operating conditions
Ambient temperature [°C] -40...80
Note on ambient temperature
briefly: 100 °C
Mechanical data
Weight [g] 0.001
Materials TPR black
Remarks
Pack quantity 10 pcs.