Jumper cable with valve plug
E12062
STGH050MSS0004B03VDAA041--S
Jumper cable with valve plug
E12062
STGH050MSS0004B03VDAA041--S
- Reliable connection of valves in the field
- High protection rating for the requirements of harsh industrial environments
- Wide operating temperature range
- Clearly visible LED
- Robust rectangular connector
Article no longer available - archive entry
Application
Special feature | Free from silicone; Halogen-free; Gold-plated contacts |
---|---|
Free from silicone | yes |
Electrical data
Operating voltage [V] | < 24 AC/DC |
---|---|
Overvoltage protection | free-wheeling diode |
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Mechanical data
Weight [g] | 226 |
---|---|
Materials | TPU |
Moulded-body material | TPU |
Material nut | brass, nickel-plated |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated; Contacts: gold-plated |
Electrical connection
Connection | Cable: 4 m, PUR / PVC, Halogen-free; 3 x 0.5 mm² (42 x Ø 0.1 mm ) |
---|
Electrical connection - socket
Connector: 1 x valve type A DIN, angled; Moulded body: TPU; Locking: brass, nickel-plated; Contacts: nickel-plated brass |