You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E11987

Connecting cable with socket

E11987

ADOAH050MSS0010K05

Connecting cable with socket

E11987

ADOAH050MSS0010K05

Article no longer available - archive entry
Alternative articles: EVC549 Product comparison: E11987 / EVC549 When selecting an alternative article and accessories please note that technical data may differ!
Application
Special feature Free from silicone; Gold-plated contacts; Screened cable
Free from silicone yes
Electrical data
Operating voltage [V] < 30 AC / < 36 DC
Protection class III
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Weight [g] 433.4
Dimensions [mm] 28 x 15 x 38
Materials PUR
Moulded-body material PUR
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 10 m, PUR, black, Ø 5 mm, shielded; 5 x 0.25 mm² (14 x Ø 0.15 mm )
Electrical connection - socket
Connection Connector: 1 x M12, angled; coding: A; Moulded body: PUR; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 1.0...1.5 Nm; Shielded connection cable: screen connected