- Products
- E11722
Splitter box
E11722
ZDO6H050MSS0000-00STAK120MSS
Splitter box
E11722
ZDO6H050MSS0000-00STAK120MSS
Article no longer available - archive entry
Alternative articles: EBC005 Product comparison: E11722 / EBC005 When selecting an alternative article and accessories please note that technical data may differ!
Application
Special feature | Free from silicone; Gold-plated contacts |
---|---|
Free from silicone | yes |
Electrical data
Operating voltage [V] | < 60 AC / < 75 DC |
---|---|
Protection class | II |
Max. current load per module/slot [A] | 4 |
Max. current load total [A] | 12 |
Operating conditions
Ambient temperature [°C] | -15...80 |
---|---|
Protection | IP 67 |
Mechanical data
Dimensions [mm] | 28 x 60 x 125 |
---|---|
Materials | TPU |
Moulded-body material | TPU |
Number of ports splitter box | 6 |
Connector type | M12 |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - Connection
Connection | Connector: 1 x M23; Moulded body: TPU; Contacts: gold-plated; Tightening torque: 0.5 Nm |
---|
Electrical connection - slot
Connector: 6 x M12; coding: A; Moulded body: TPU; Contacts: gold-plated; Tightening torque: 0.5 Nm |